Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Integral |
| Connections | Flange Inlet x Flange Outlet |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 500°F (260°C) |
| Options | AM 2" Pipe Mount CS, SB Steam Block, PT Top Purge Port 1/4" |
