PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4A Instrument Manifold M4AVIS-PT

Part Number:

Tescom-M4AVIS-PT

Three Valve Flange x Flange Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
ConnectionsFlange Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)
OptionsPT Top Purge Port 1/4"