Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Integral |
| Connections | 1/2" FNPT Inlet x Inst Flange Oulet |
| Packing | Graphite |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 600°F (316°C) |
| Options | SSC 316SS Bolts 4.5K PSI |
