PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4TL Instrument Manifold M4TLVIC-4-AMS

Part Number:

Tescom-M4TLVIC-4-AMS

Two Valve Pipe x Flange Level Manifold Metal/Soft Seat

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)
OptionsAMS 2" Pipe Mount SS