PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4TP Instrument Manifold M4TPRDS-4-R3V

Part Number:

Tescom-M4TPRDS-4-R3V

Two Valve Pipe x Flange Block & Bleed Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatDelrin
Connections1/2"FNPT Inlet x Flange Outlet
PackingViton Oring
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature200°F (93°C)
OptionsR3V Coplanar Rosemount