PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4TP Instrument Manifold M4TPVEC-4

Part Number:

Tescom-M4TPVEC-4

Two Valve Pipe x Flange Block & Bleed Manifold Metal/Soft Seat

Specifications

Body MaterialCarbon Steel
SeatPEEK
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature400°F (204°C)