PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4TP Instrument Manifold M4TPVVC-4

Part Number:

Tescom-M4TPVVC-4

Two Valve Pipe x Flange Block & Bleed Manifold Metal/Soft Seat

Specifications

Body MaterialCarbon Steel
SeatPTFE
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure1000 psig (69 barg)
Max Temperature500°F (260°C)