PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4T Instrument Manifold M4TVDC-4

Part Number:

Tescom-M4TVDC-4

Three Valve Pipe x Flange Manifold Metal/Soft Seat

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections1/2" FNPT Inlet x Inst Flange Oulet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature200°F (93°C)