PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4T Instrument Manifold M4TVIS-4-AMM-SG

Part Number:

Tescom-M4TVIS-4-AMM-SG

Three Valve Pipe x Flange Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FNPT Inlet x Inst Flange Oulet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)
OptionsAMM AGCO multi Mount