PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M51 Instrument Gauge Valve M51VIS-44L

Part Number:

Tescom-M51VIS-44L

Multi Port Gauge valve Integral seat Globe pattern and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections(3) 1/2" FNPT x 1/2" NPT Long Body
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure10000 psig (689.4 Barg)
Max Temperature500°F (260°C)