PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5A Instrument Gauge Valve M5AHSS-44LC

Part Number:

Tescom-M5AHSS-44LC

Where to Buy
Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifications

Body Material316SS
Seat316SS
Connections(3) 1/2" FNPT x 1/2" MSW Long body
PackingGraphite
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)