PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5AK Instrument Gauge Valve M5AKHDS-44

Part Number:

Tescom-M5AKHDS-44

Where to Buy
Multi Port Gauge Metal/Soft seat Large Straight Bore Yoke Bonnet and screwed connetion

Specifications

Body Material316SS
SeatDelrin
Connections(3) 1/2" FNPT x 1/2" MNPT
PackingGraphite
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)