PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5AK Instrument Gauge Valve M5AKHSW-46C

Part Number:

Tescom-M5AKHSW-46C

Multi Port Gauge Metal/Soft seat Large Straight Bore Yoke Bonnet and screwed connetion

Specifications

Body Material316SSL
Seat316SS
Connections(3) 1/2" FNPT x 3/4" MSW
PackingGraphite
Orifice3/8" (9.5mm) Orifice
Max Pressure5000 psig (344.7Barg)
Max Temperature1000°F (537.7°C)