PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5AK Instrument Gauge Valve M5AKVVS-44

Part Number:

Tescom-M5AKVVS-44

Multi Port Gauge Metal/Soft seat Large Straight Bore Yoke Bonnet and screwed connetion

Specifications

Body Material316SS
SeatPTFE
Connections(3) 1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure1000 psig (69 Barg)
Max Temperature500°F (260°C)