PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5A Instrument Gauge Valve M5AVDC-48C

Part Number:

Tescom-M5AVDC-48C

Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections(3) 1/2" FNPT x 1" MSW
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)