PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5A Instrument Gauge Valve M5AVEC-44

Part Number:

Tescom-M5AVEC-44

Multi Port Gauge Meta/Soft seat Large Straight Bore and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatPEEK
Connections(3) 1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature400°F (204.4 °C)