Specifications
| Body Material | 316SS |
| Seat | Delrin |
| Connections | (3)1/4" FNPT x 1/4"FNPT |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) mm Orifice |
| Max Pressure | 6000 psig (413.7 Barg) |
| Max Temperature | 200°F (93.3°C) |
| Sour Gas meets the requirements of NACE MR0175/ISO 15156 (for chloride conditions ≤ 50 mg/l (ppm)) and NACE MR0103-2005 (SS only) |
