PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5H Instrument Gauge Valve M5HIS-44L

Part Number:

Tescom-M5HIS-44L

Multi Port Gauge valve Integral seat Globe pattern and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections(3) 1/2" FNPT x 1/2" MNPT Long Body
PackingGraphite
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)