Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Integral |
| Connections | (3) 1/2" FNPT x 1/2" MNPT long body |
| Packing | Graphite |
| Orifice | 3/16" (4.74mm) mm Orifice |
| Max Pressure | 6000 psig (413.7 Barg) |
| Max Temperature | 800°F (426.6°C) |
| B31.1 | Meets B31.1 |
| ANSI Class | ANSI 1500 Class |
