PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5K Instrument Gauge Valve M5KHIS-46LC

Part Number:

Tescom-M5KHIS-46LC

Multi Port Gauge Metal seat globepattern Yoke Bonnet and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections(3) 1/2" FNPT x 3/4" MSW Long Body
PackingGraphite
Orifice1/4" (6.4mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)