PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5KS Instrument Gauge Valve M5KVDC-46

Part Number:

Tescom-M5KVDC-46

Multi Port Gauge Soft seat Straight bore Yoke Bonnet and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections(3) 1/2" FNPT x 3/4" MNPT
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)