Part Number:
Specifications
| Body Material | 316SS |
| Seat | PEEK |
| Connections | (3) 1/2" FNPT x 3/4" MNPT Long Body |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 psig (413.7 Barg) |
| Max Temperature | 400°F (204.4 °C) |
| NACE Sour Gas | Sour Gas (NACE)2003 |
