PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5V Instrument Gauge Valve M5VDS-48

Part Number:

Tescom-M5VDS-48

Multi Port Gauge valve soft seat with straight thru bore and screwed connetion

Specifications

Body Material316SS
SeatDelrin
Connections(3) 1/2" FNPT x 1" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature200°F (93.3°C)