PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5VI Instrument Gauge Valve M5VIW-44

Part Number:

Tescom-M5VIW-44

Multi Port Gauge valve Integral seat Globe pattern and screwed connetion

Specifications

Body Material316SSL
SeatIntegral
Connections(3) 1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure5000 psig (344.7 Barg)
Max Temperature500°F (260°C)