PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M5V Instrument Gauge Valve M5VVW-44-SG

Part Number:

Tescom-M5VVW-44-SG

Multi Port Gauge valve soft seat with straight thru bore and screwed connetion

Specifications

Body Material316SSL
SeatPTFE
Connections(3) 1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure1000 psig (68.9 Barg)
Max Temperature500°F (260°C)