Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Delrin |
| Connections | Flange Inlet x Flange Outlet |
| Packing | Viton Oring |
| Orifice | 3/8"(9.5mm) Orifice Block Valves |
| Max Pressure | 3000 psig (207 barg) |
| Max Temperature | 200°F (93°C) |
| Options | R3V Coplanar Rosemount |
