Part Number:
Specifications
| Body Material | 316SS |
| Seat | PTFE |
| Connections | 1/2" FNPT Inlet X 1/2" FNPT Outlet |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice Block Valves |
| Max Pressure | 1000 psig (69 barg) |
| Max Temperature | 500°F (260°C) |
| Options | AM 2" Pipe Mount CS, W/Nipples |
