PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M6TAW Instrument Manifold M6TAWVDS-AM

Part Number:

Tescom-M6TAWVDS-AM

Five Valve Gas Pattern Flange X Flange Manifold Metal and Soft Seat

Specifications

Body Material316SS
SeatDelrin
ConnectionsFlange Inlet x Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice Block Valves
Max Pressure3000 psig (207 barg)
Max Temperature200°F (93°C)
OptionsAM 2" Pipe Mount CS