PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M6TW Instrument Manifold M6TWHIC-4

Part Number:

Tescom-M6TWHIC-4

Five Valve Gas Pattern Pipe X Flange Manifold Metal and Soft Seat

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2" FNPT Inlet X Flange Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice Block Valves
Max Pressure6000 psig (414 barg)
Max Temperature600°F (316°C)