PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MB2 Instrument Manifold MB2VIS-4

Part Number:

Tescom-MB2VIS-4

Two Valve Pipe X Flange Block & Bleed Bi-Planar Integral Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)