PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MB3 Instrument Manifold MB3HIS-4-SG

Part Number:

Tescom-MB3HIS-4-SG

Three Valve Pipe X Flange Bi-Planner Integral Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingGraphite
Orifice0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)