PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MB5G Instrument Manifold MB5GVIS-4-AM

Part Number:

Tescom-MB5GVIS-4-AM

Five Valve Gas Pattern Pipe X Flange Bi-Planar Integral Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)
OptionsAM 2" Pipe Mount CS