PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MB5P Instrument Manifold MB5PVIS-4-AMS-SSC

Part Number:

Tescom-MB5PVIS-4-AMS-SSC

Five Valve Power Pattern Pipe X Flange Bi-Planar Integral Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingPTFE
Orifice0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure4500 psig (310 barg)
Max Temperature500°F (260°C)
OptionsAMS 2" Pipe Mount SS, SSC 316SS Bolts 4.5K PSI