PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MC2 Instrument Manifold MC2HIS-2-SG

Part Number:

Tescom-MC2HIS-2-SG

Two Valve Pipe X Flange Block & Bleed Integral CoPlanar Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/4"FNPT Inlet x Integral CoPlanar Flange Outlet
PackingGraphite
Orifice0.156" (4.8mm) /0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)