PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MM1 Instrument Manifold MM1VIS-2

Part Number:

Tescom-MM1VIS-2

Three Valve Pipe xPipe Mini Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/4" FNPT Inlet X 1/4" FNPT Outlet
PackingPTFE
Orifice0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)