PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MP1 Instrument Manifold MP1VIW-44-BC

Part Number:

Tescom-MP1VIW-44-BC

Two Valve

Specifications

Body Material316SSL
SeatIntegral
Connections1/2"FNPT Inlet X 1/4" FNPT Vent X 1/2"MNPT Oulet
PackingPTFE
Orifice3/16" (4.74mm) Orifice Block
Max Pressure4500 psig (310 barg)
Max Temperature500°F (260°C)
OptionsBC Brkt Conduit