PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series MP2 Instrument Manifold MP2EIS-4-SG

Part Number:

Tescom-MP2EIS-4-SG

Two Valve Dual

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet X (2) 1/4" FNPT Vent (2) X 1/2"FNPT Oulet
PackingLow Emission Graphite
Orifice3/16" (4.74mm) Orifice Block
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)