Specifications
| Body Material | 316SS |
| Seat | Integral |
| Connections | 1/2" Tube stub Inlet X 1/4" FNPT Vent X 1/4"FNPT Oulet |
| Packing | Graphite |
| Orifice | 3/16" (4.74mm) Orifice Block |
| Max Pressure | 6000 psig (414 barg) |
| Max Temperature | 1000°F (538°C) |
| B31.1 | Meets B31.1 |
| ANSI Class | ANSI Class 2500 |
| Options | AM 2" Pipe Mount CS |
