PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series PTM Instrument Manifold PTMVES-4-AMS

Part Number:

Tescom-PTMVES-4-AMS

Two Valve

Specifications

Body Material316SS
SeatPEEK
Connections1/2"FNPT Inlet X 1/2" FNPT Vent X 1/2"FNPT Oulet
PackingPTFE
Orifice0.136" (3.5mm) Orifice
Max Pressure3000 psig (207 barg)
Max Temperature300°F (149°C)
OptionsAMS 2" Pipe Mount SS