PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series PTM Instrument Manifold PTMVIS-4-AMS

Part Number:

Tescom-PTMVIS-4-AMS

Two Valve

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet X 1/2" FNPT Vent X 1/2"FNPT Oulet
PackingPTFE
Orifice0.136" (3.5mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)
OptionsAMS 2" Pipe Mount SS