PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series VA Bleed Plug VAS-2

Part Number:

Tescom-VAS-2

Bleed Plug metal seat screwed connection

Specifications

Body Material316SS
SeatIntegral
Connections1/4" MNPT
Orifice0.136" (3.5mm) orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)