TESCOM™ Wegamed 300 Single Stage Regulator (Obsolete)
WegaMed 300 single stage preset cylinder pressure regulator according to DIN EN ISO 10524-1 for pressurized medical gases. CE-mark according to the Medical Device Directive 93/42/EEC. Inlet pressure of up to 4350 psig / 300 bar.
Specifications
| Fluid Media | Medical O2 and Air |
| Maximum Inlet pressure | Air, O2: 160 to 4350 psig / 11 to 300 bar |
| Outlet Pressure Ranges | Air: 73 psig / 5 bar at nominal flow 80 l/min<br>O2: 73 psig / 5 bar at nominal flow 76 l/min |
| Relief Valve | Opening pressure: 116 psig / 8 bar<br>Minimum flow: 220 l/min (Air) |
| Temperature range | Operation: -4°F to 140°F / -20°C to 60°C <br>Storage: -40°F to 158°F / -40°C to 70°C |
| Weight | approximately 2.65 lbs / 1.2 kg (depending on Inlet connection) |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
