TopWorx™ GO™ Switch Model 77

GO™ Switch Model 77 has the same great features of Models 73 and 74 but with the added benefit of a much greater length.

Features

  • 204°C (400°F) operating temperature
  • 10,000 PSI (690 bar) enclosure
  • Zone 0 or 1 hazardous areas
  • Division 1 or 2 hazardous areas
  • Quick disconnect connectors
  • Sub-Sea capabilities
  • Regional certifications
  • ATEX certification