TopWorx™ HART 7 Communication Protocol

Specifications
| Device Terminal Voltage | Min: 10.0 | Typ: VDC 24 | Max: VDC 39 VDC |
| Linearity (1/4 Turn) | 1% of span |
| Hysteresis | 0.50% |
| Repeatability | 0.50% |
| Shaft Rotation | Min: 20° | Max: 180° 1800 (Consult Factory for Additional Shaft Rotation Sensing) |
| Operating Temperature Limits | Min: -40°C | Max: 80°C |
| Device Resistance and Capacitance | Rx: 27.12k ohms | Cx: 6.11nF @950 Hz |
| High (H) Alarm NE-43 Current | 22.3mA |
| Low (L) Alarm NE-43 | < 3.5mA |
| Multi-Drop Current Draw | 4.0mA |
| Lift-Off Voltage | 10.0V |
