TopWorx™ PD Series Smart Valve Positioner

The Emerson TopWorx PD Series Smart Valve Positioner provides an intelligent, reliable, and versatile solution for valve control with non-contacting sensor technology. This portfolio of compact, intelligent valve control devices communicates with advanced protocols including HART and is capable of being certified for hazardous areas. Smart communication is enabled via a 4-20mA loop signal as well as available open/close discrete inputs. By utilizing contactless internal sensors, the PD Series eliminates wear and reduces costly maintenance. Field calibration and adjustment are simplified with the PD Series LCD interface and the push button or magnetic key controls which enable local control without the need to remove the enclosure cover.

Specifications

Certifications - cULusPD100 cULus listed General Purpose and Non-Incendive, ATEX/IECEx, CE<br>PD200 cULus listed General Purpose and Intrinsically Safe, ATEX/IECEx, CE
Environmental RatingsIP66, Type 4X
Communications Protocol(PD100) 4-20 mA (nominal)<br>(PD200) HART Capable
Configurable Alarms(PD100) No<br>(PD200) Yes
Minimum Voltage(PD100) 8.5 VDC for analog control<br>(PD200) 8.5 VDC for analog control, 9.0 VDC for HART communication
Overvoltage36 VDC
Voltage Drop12.2 VDC @ 4mA/24 VDC
Input Impedance470 ohms @ 20mA/24 VDC
Output Impedance (Feedback)800 ohms @ 20mA/24 VDC
Actuator Signal0% to 100% of the supply pressure
Response Time&ge; 0.3% of Full Scale
Stroke RangeLinear: 12 to 200 mm<br>Rotary: 0 to 120°
Hysteresis1.5% of Full Scale
Repeatability1.5% of Full Scale
Linearity0.8% of Full Scale
Temperature Range-40°C to +65°C (-40°F to +149°F)
Electrical Connection1/2" NPT female
Pneumatic Connection1/4" NPT female (Inlet & Outlet)
Air-Supply Pressure2.8 to 8 bar (40 to 116 psi)
Output Air Consumption8.81 l/m | 0.5N m³/h | 0.31 scfm @ 60 psi | 4 bar | 0.6 cv
Display Type(PD100) Liquid Crystal Display (LCD), 4 numeric digits<br>(PD200) Liquid Crystal Display (LCD), 4.5 numeric digits and 6 alphanumeric digits
Local Controls(PD100) 3 mechanical buttons | Up, Down, & Enter<br>(PD200) 3 mechanical & 3 magnetic buttons | Up, Down, & Enter (Includes magnetic key for operation without removing cover)
Actuator ActionRotary & Linear, Single & Double, Direct (DA) & Reverse (RA)