ASCO™ EF8551H301DC12/DCD
Número da peça:
especificações
| Body Material | Aluminum |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 0.00 lbs |
| Coil Class | F |
| Coil Number | 238714-915-D |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4NC ALUM 0.55/F DC |