ASCO™ OFSF8210G004DC12/DC

Número da peça:

Asco-OFSF8210G004DC12/DC

US$ 384,00

Qtd.
ADICIONAR AO CARRINHO
1 X 1 2NC BRASS 11.6/F W

especificações

Body MaterialBrass
Flow (Cv)13
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1
Valve ActuationSolenoid
Voltage12DC
Product Weight4.50 lbs
Kit Number302379
Coil ClassFT
Coil Number238712-004
Min to Max Ambient Temperature32 - 104 °F
Min to Max Fluid Temperature32 - 150 °F
Orifice Size1 in
Watt Rating11.6 W
Item StatusActive
Carton Note1 X 1 2NC BRASS 11.6/F DC
Seating ElastomerNBR
Mounting DirectionANY