PRODUTOS E SOFTWARE

INDÚSTRIAS

SERVIÇOS E SUPORTE

VENDAS E PARCEIROS

PRODUTOS E SOFTWARE

ASCO™ R202A546L0V00F1

Número da peça:

Asco-R202A546L0V00F1

PRECIFLOW 12.7MM. 24V/2.5W. DN 0.8. FKM.

funcionalidades

  • Low hysteresis, excellent repeatability, and high sensitivity make the valves ideal for high-precision flow control
  • Minimum operating pressure is not required, and the valves are well-suited for vacuum operation
  • Compact frictionless architecture saves valuable space in analytical and medical instrumentation
  • Power consumption as low as 1 W fulfills the most stringent instrument power requirements
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments