ASCO™ YA2BA4522N83C40

Número da peça:

Asco-YA2BA4522N83C40

YA2 SERIES G1/4 5/2 SINGLE SOLENOID PILOT VALVE 230/50-60

funcionalidades

  • Highly repeatable and reliable performance in harsh environments
  • Ideal for high cycle-rate machine applications
  • Solenoid Operator with standard epoxy encapsulated coil
  • Robust construction provides industry-leading life cycle performance
  • Numar interface for actuator control
  • H class coil as option