PACSystems™ RSTi-EP Digital Output, 4 Points, Positive Logic, 230 VAC, 1A

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

especificações

Part NumberEP-2814
Output Count, Type & Speed4 point positive logic; 10mS
Output Rating1A 230VAC; 4A per module
Current Consumption Isys & Iin11mA; Output loads 255VAC Max
System RedundancyPNSR
System RedundancyPNSR